Our PVDF sensor/switch, LDT0-028K is a flexible component comprising a 28 μm thick piezoelectric PVDF polymer film with screen-printed silver ink electrodes, laminated to a 0.125 mm polyester substrate, and fitted with two crimped contacts.
As the piezo film is displaced from the mechanical neutral axis, bending creates very high strain within the piezopolymer and high voltages are generated. When the assembly is deflected by direct contact, the device acts as a flexible "switch", and the generated output is sufficient to trigger MOSFET or CMOS stages directly. If the assembly is supported by its contacts and left to vibrate "in free space" (with the inertia of the clamped/free beam creating bending stress), the device will behave as an accelerometer or vibration sensor. Adding mass, or altering the free length of the element by clamping, can change the resonant frequency and sensitivity of the sensor to suit specific applications. Multi-axis response can be achieved by positioning the mass off center. The LDTM-028K is a vibration sensor where the sensing element comprises a cantilever beam loaded by an additional mass to offer high sensitivity at low frequencies.
BENEFITS
Piezo film sensors
High sensitivity
AC coupled
Laminated
Robust
Solder tab connection
Both no mass & with mass versions
Withstands high impact
Operating temperature: 0ºC to 85ºC
Storage temperature: -40ºC to 85 ºC
Higher temperature version up to 125 ºC available on a custom basis
The Vibra Sense 2 Click (MIKROE-4355) from Mikroe features the LDT0-028K piezo film vibration sensor and allows customers to evaluate the sensor and create reference designs easily. Click boards are plug-and-play modules designed to add extra functionality to existing development kits. These small, function-specific add-on modules all have a common interface to the mikroBUS™ adapter board. Reference design examples are provided to get the user started quickly.
Features
Please review product documents or contact us for the latest agency approval information.