Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Sensor Package
Plug & Play
-
Accelerometer Type
MEMS DC
-
Vibration Sensor Product Type
MEMS Accelerometer
Configuration Features
-
Electrical Connection
Integral Cable
Electrical Characteristics
-
Full Scale Output Voltage (VDC)
±.2
-
Excitation Voltage Range (VDC)
2 – 15
-
Zero Acceleration Output (mV)
±20
Signal Characteristics
-
Frequency Response (Hz)
0-600 to 0-10000
Body Features
-
Product Weight
6 g [ .21 oz ]
-
Primary Product Material
Stainless Steel
-
Number of Sensing Axes
Uniaxial
Mechanical Attachment
-
Sensor Mount Type
Screw Mount
Usage Conditions
-
Operating Temperature Range
-40 – 120 °C [ -40 – 248 °F ]
Other
-
Acceleration Range (±) (g)
50, 100, 250, 500, 1000, 2500, 5000, 10000
-
Sensitivity (mV/g)
.016, .04, .08, .2, .4, .8, 2, 4
-
Non-Linearity (FSO) (%)
±1
Reference Number
-
TE Internal Number
CAT-PPA0022