Please review product documents or contact us for the latest agency approval information.
Other
-
Coil Power Rating Class (W)
.6 – .8, 1 – 1.5
-
Environmental Ambient Temperature Class (°C)
-25 – 50
-
Contact Current Class (A)
5 – 10
-
Height Class (Mechanical) (mm)
50
-
Length Class (Mechanical) (mm)
60
-
Width Class (Mechanical) (mm)
40, 16 – 20
-
EU RoHS Compliance
Compliant
-
EU ELV Compliance
Compliant
Electrical Characteristics
-
Contact Switching Load (Min)
10mA @ 5V
-
Contact Limiting Continuous Current (A)
6, 8
-
Contact Limiting Short-Time Current (A)
8, 6
-
Contact Switching Voltage (Max) (VAC)
250
-
Contact Limiting Breaking Current (A)
6, 8
-
Insulation Initial Dielectric Between Adjacent Contacts (Vrms)
2000
-
Coil Resistance (Ω)
6021, 480, 10080, 823, 368, 120
-
Contact Limiting Making Current (A)
6, 8
-
Coil Power Rating AC (VA)
2.4
-
Insulation Initial Dielectric Between Open Contacts (Vrms)
1500, 1000
-
Contact Current Rating (A)
8, 6
-
Coil Voltage Rating (VAC)
230, 115, 24
-
Coil Voltage Rating (VDC)
12, 24, 115
-
Contact Voltage Rating (VAC)
250
-
Coil Power Rating DC (W)
1.2, .7
-
Insulation Initial Dielectric Between Contacts & Coil (Vrms)
4000, 3000
Packaging Features
-
Packaging Method
Box & Carton
Contact Features
-
Contact Material
AgSnO2, AgNi
Dimensions
-
Insulation Creepage Between Contact & Coil (mm)
5.5, 8
-
Insulation Creepage Between Contact & Coil (in)
.217, .315
-
Product Height (mm)
64, 66.5
-
Product Height (in)
2.61, 2.52
-
Product Length (mm)
58, 87
-
Product Length (in)
2.28, 3.425, 3.42
-
Product Width (mm)
20, 46
-
Product Width (in)
1.81, .787
-
Insulation Clearance Between Contact & Coil (mm)
5.5, 8
-
Insulation Clearance Between Contact & Coil (in)
.217, .315
Usage Conditions
-
Environmental Category of Protection
RTI
-
Environmental Ambient Temperature (Max)
50 °C [ 122 °F ]
Operation/Application
-
Indicator Type
LED
-
Current Type
DC, AC, AC & DC
-
Coil Magnetic System
Monostable
Body Features
-
Product Weight (g)
90, 50
-
Product Weight (oz)
1.765, 3.175
-
Enclosure Type
Dust Protected
Product Availability
-
Product Availability
Worldwide
Configuration Features
-
Coil Special Features
Coil Suppression Diode, Diode Rectified
-
Contact Number of Poles
6, 2
-
Contact Arrangement
4A (NO) + 2B (NC), 3A (NO) + 3B (NC), 5A (NO) + 1B (NC), 2 Form C DPDT-CO
Product Type Features
-
Relay & Contactor Type
Force-Guided Relay
Termination Features
-
Main Termination & Connection Type
Connector
-
Coil Termination & Connection Type
Connector
Mechanical Attachment
-
Product Mount Type
DIN Rail
Reference Number
-
TE Internal Number
CAT-SCH691-SR1D