Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Speed Sensor Product Type
Speed
-
Sensor Technology
Variable Reluctance
Signal Characteristics
-
Target
Flat on Shaft
-
Target Material
Magnetic Steel
Body Features
-
Case Material
Polyphenylene Sulfide (PPS)
Housing Features
-
Housing Ambient Temperature (°C)
180
Dimensions
-
Shaft Length (mm)
42.2
-
Shaft Diameter (mm)
12.8
Usage Conditions
-
Cable Ambient Temperature (°C)
260
-
Connector Ambient Temperature (°C)
125
Operation/Application
-
Output Signal Type
Sine Wave
Other
-
Sensor Options
Flat on Shaft
Reference Number
-
TE Internal Number
CAT-SPS0004