This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Overview

SBP is a thermal transfer printable, transparent vinyl film with a permanent acrylic adhesive supplied with a white printable area, which is over-laminated upon application with the transparent portion of the label. This “self-laminating” feature protects the printed area from exposure to oils, solvents, moisture and abrasion. SBP has excellent conformability to round, irregular and flexible surfaces making it ideal for wire and cable identification, including flat ribbon cables that are subject to repeat bending.

Features and benefits

  • Thermal transfer printable
  • UL Recognised
  • Excellent conformability to round, irregular and flexible surfaces
  • Withstands exposure to oil, solvents and water
  • Other colours available on request
  • Supplied with slotted liner for easy printer recognition
  • Self-lamination is an easy, cost effective way to protect printed information

Operating temperature range

-40oC to 110oC (-40°F to 230°F)

Label thickness

100μm (0.0039”)

Adhesive

Permanent Acrylic Adhesive

Specifications and approvals

  • ASTM D3330
  • FMVSS 302
  • ASTM 3611
  • MIL-STD-202 Method 215
  • UL969
  • UL PGIS2

Recommended hardware and software

Printer: T200-IDENT / TE3112 / TE3124
Ribbon: TMS-RJS-RIBBON-4RPSCE
Software: WinTotal v6

For more information

Technical Datasheet: TTDS-211
Self-Lamination Guide 411-121050

Features

Please review product documents or contact us for the latest agency approval information.  

Printer/Label Features

  • Printer Technology  Thermal Transfer

  • Number of Labels Across  5, 12, 2, 1, 3, 4

  • Label Style  Self-Laminating

  • Length of Label Roll (m) 48.82, 65.1, 83.37, 70.33, 79.5, 31, 55.62, 42.2, 33.35, 111.16, 84.66, 35.16, 97.65, 62, 84.4, 79.4, 21.1, 33.86, 63.5, 55.58, 111.12, 31.8, 111.25, 26.3, 63.3, 52.93, 135, 50.8, 71.5, 127, 52.75

  • Length of Label Roll (ft) 182.48, 182.34, 260.49, 173.06, 364.56, 230.74, 138.45, 69.22, 234.58, 320.37, 208.33, 364.69, 160.17, 109.41, 101.7, 173.65, 207.67, 442.91, 277.75, 364.99, 104.33, 273.52, 213.58, 166.66, 203.41, 416.66, 111.1, 86.28, 260.82, 115.35, 276.9

  • Label Finish  Gloss

  • Label Thickness (Micron) 100

Packaging Features

  • Packaging Method  Roll

  • Packaging Quantity  1500, 1000, 5000, 10000, 500, 2500

Product Type Features

  • Printable Label Height (mm) 8.5, 9.5, 12.7, 6.4, 19.1, 25.4, 38.1

  • Printable Label Height (in) .752, 1, .5, .375, .33, 1.5, .75, .25

  • Label Type  Wire & Cable Identification, Self-Laminating

Usage Conditions

  • Operating Temperature Range  -40 – 110 °C [ -40 – 230 °F ]

Other

  • Label Adhesive Type  Permanent Acrylic Adhesive

  • EU RoHS Compliance  Compliant

  • EU ELV Compliance  Compliant

Industry Standards

  • Compatible With Agency/Standards Products  UL

Dimensions

  • Product Width (mm) 20.3, 48.3, 12.7, 19.1, 25.4, 50.8

  • Product Width (in) 1, 1.9, .5, 2, .8, .75

  • Product Height (mm) 81, 150.9, 19.1, 188.9, 101.6, 95.3, 36.5, 23.9, 25.4, 38.1, 57.2

  • Product Height (in) 7.437, 3.19, 2.25, 4, 5.94, 1, 1.437, .75, .94, 3.75, 1.5

  • Compatible Cable Diameter Range (mm) 4 – 7.6, 12.1 – 35.9, 3 – 4.6, 8.1 – 24.3, 12.1 – 48, 2 – 4.1, 6.1 – 19.7, 4 – 8.1, 8.1 – 22.2, 6.1 – 12.1, 12.1 – 36, 2.7 – 5.4

  • Compatible Cable Diameter Range (in) .239 – .477, .119 – .18, .477 – 1.413, .105 – .213, .477 – 1.416, .239 – .777, .318 – .875, .159 – .318, .477 – 1.89, .08 – .161, .318 – .955, .159 – .298

Body Features

  • Primary Product Color  Yellow, White, Red, Orange

  • Primary Product Material  Clear Vinyl

Reference Number

  • TE Internal Number CAT-T3437-SB59

Related Materials
No documentation available.