![](/content/dam/te-com/images/automotive/global/product-hero-rendition/amp-charging-inlet-200-series.jpg/jcr:content/renditions/hero-product-master.jpg)
CI 200 High-Powered Charging Inlets for EVs
Quick, reliable, and safe high-power energy transfer from the grid to the car. TE Connectivity’s AMP+ Automotive Charging Inlet 200 provides the vital electrical input port for tomorrow’s electric cars. It can safely, quickly, and reliably transfer up to 1000 DC volts and up to 200 amps of continuous current from a high-powered charging station to an EV. It is designed to enhance driver convenience by delivering a faster charging speed.
The CI 200 series charging inlets enable automotive OEMs and wiring harness makers to take advantage of state-of-the-art, high-powered charging performance, while also offering thermal management and heat dissipation features so that charging speeds can be maintained without risk of damage to the vehicle or its driver. It is available in the Type GB DC interface format, which is prevalent in China, and is based on the latest GB/T 20234 standard. LED charge status indicator options are available.
![CI 200](/content/dam/te-com/images/automotive/global/infographics/ci-200-table-for-web-horizontal-1024x365-121522.png)
AMP+ CI 200 Series Charging Inlets
Key Benefits
- Variations support all regional EV charging standards and markets
- Robust and proven designs support up to 200 A of DC current and up to 1000 VDC
- CCS Type 1 variation (for Americas and Korea) capable of transferring up to 12 kW AC and 120 kW DC power
- CCS Type 2 variation (for Europe and rest-of-world) capable of transferring up to 22 kW AC and 200 kW DC power
- Highly configurable, modular design built for durability and sustainability
- Options with informative charge status LED indicators
- LED charge status indicator available Compliant with IEC 62196
standard
- Custom-tailored TE locking actuators provide improved reliability and safety