
AMP+ HVP 1100 Connectors for Electric Vehicle Device Systems
E-Mobility empowered. TE Connectivity's (TE) AMP+ HVP 1100 high voltage connector system is designed for flexibility with a wide range of options for hybrid and electric vehicle device applications.
300A
Current carrying capability up to 300A at 85°C with 70 mm² shielded cable
95mm²
Wide cable range of 35 to 95mm²
125°C
Temperature range: -40°C to 125°C
Highly variable connectors enable electromobility in your design. TE's AMP+ HVP 1100 high-voltage interconnection system is designed for flexibility with a wide range of options for hybrid and electric vehicle device applications. The finger-proof, touch-safe, 1-position, high-current connectors and headers provide an integrated internal HVIL allowing for package size optimization and routing flexibility. The connectors and headers have a current carrying capability up to 300A at 85°C with 70 mm² shielded cable and a cable range of 35 mm² to 95 mm². The connectors also provide a no-lever lock design that optimizes package sizes and offers two-stage unlatching for effective HVIL functionality. AMP+ HVP 1100 high-voltage connectors have a common header footprint for 90-degree and 180-degree mating plugs.

Start Designing
Designing just got easier! Use the following link to access the product configurator to start designing connector systems such as the AMP+ HVP 1100 series today.

Applications
- Battery pack
- Inverter
- High voltage power distribution unit
Features
- Finger proof, touch safe
- Two stage unlatching for effective HVIL functionality
- Finger actuated
- No tool required to unmate
- Wide cable range (35 to 95mm²)
- USCAR-2, USCAR-37 compliant
- Tested to 50 mating cycles
- Sealed
- Multiple coding options (up to 6)
Mechanical
- Terminal: 11mm pin and receptacle
- Wire range: 50 to 70mm² individual shielded wire
- Latching style: Two stage, finger actuated
- HVIL: Integrated, internal
- CPA available
Electrical
- Voltage rating: Up to 750 VDC
- Current rating: Up to 300A at 85°C with 70mm² shielded cable
- Temperature range: -40°C to 125°C
- Shielding: 360 degree from wire to device
- IP rating: Mated: IP67, IP6k9k
- Unmated: IP2XB
Standards and Specifications
- USCAR-2 Rev. 5
- USCAR 37
- Validation: 501-101362 Rev. A
- Product specification: 108-101203
- Application specification: 114-101010