Fast, tool-less solution
With our M12 X-coded field-installable connector, machinery makers can make a Cat6A connection termination error free and tool-less, faster than alternative standard data connector solutions
With only two parts, our M12 X-coded FI connector is easy to install in the field without the chance of dropping parts into places where they can not be recovered from. The cable leads can be stripped at arbitrary length (so no measuring upfront required) and will be terminated for optimal performance by the TE lever technology combined with the automatic wire cut off function integrated in the connector. This unique standardized tool-less connector series enables you to fasten assembly time to the cable and cable braid. With the final closing of the connector, an error free 10 Gb/s connection (Cat6A) with IP67 (optionally IP68) environmental shielding is realized without the usage of any tools.
Product Features
M12 X-coded FI connector
- Insulation Displacement Contacts (IDC)
- Automatic wire cut-off function integrated in connector
- Tool-less assembly installation
- Speed up to 10 Gb/s
This product offers fast, error-free installation because of reliable IDC contacts, automatic wire cut-off function integrated in the connector and tool-less installation. It terminates most common wire sizes- AWG 22-24-26, solid and stranded; Outer Cable Diameter 6.0mm..9.0mm. Visible inspection of cable braid and wire assignment possible before final connector assembly
Applications
M12 X-Coded Field-Installable Connector
- PLC
- Servo Drive
- Industrial Ethernet switches
- Industrial wireless access points
- Industrial Machinery
- Robotics