![](/content/dam/te-com/images/consumer-devices/global/product-hero-rendition/sim-card-hero-470x445.png/jcr:content/renditions/hero-product-master.jpg)
SIM Card Connectors
TE is a leading source for SIM and UIM card connectors with a huge array of products and expertise to customize products to your requirements. Subscriber identity modules (SIM) and universal identity module (UIM) cards are widely used in a variety of mobile applications, including billing, security, and number storage purposes in mobile devices. The SIM card parameters are defined by ISO, ETSI, and GSM standards. TE’s outstanding technological capability can help you provide a user-friendly experience by ensuring excellent reliability and durability of SIM connectors. In addition, TE has the ability to fabricate very high volume products in a cost efficient, lean manufacturing process.
Product Features
SIM Connectors
- Large portfolio covering a wide range of styles and card sizes
- Connectors optimized for reliability
- Spherical contact points improve normal force
- Pre-loaded contacts
- Anti-retention features in the contacts
- Series offers the best possible design freedom with many products scalable in height within the same form factor
- Best possible applied cost by fully automated processing
Download this product guide for summary specifications on the varieties of SIM card connectors. In addition to summary information about each SIM card connector type—push-push, push-pull, tray, and block—this guide offers illustrations and specifications (part number, picture height range, length × width, description, features and benefits, and status) for mini SIM (2FF) and micro SIM (3FF) cards, by type, with size comparisons.
Select Applications
SIM Connectors
- Fleet telematics
- Vehicle trackers
- Smart meters
- EV charging stations
- Smart watches
- Wearable devices
- IoT applications
- Tablets
- Ultraportable devices
- SIM card routers
- Portable GSM modems
- Servers
- Mobile phones
Product Line Options
SIM Connectors
-
Block SIM Card Connectors
Low-profile block connectors, including the 0.3H block SIM card connector, 0.3H block side-entry SIM connector and 0.3H block micro SD connector — new additions for smartphones, wearables, and other mobile applications.
-
SIM Connector 5D Block Type
Directional mating allows for card insertion from five directions: front, back, left, right, and top
-
SIM Connector (2FF) Push-Push Type
Push to insert, push to eject mechanism provides enhanced card handling for the end user
-
SIM Connector (2FF) Push-Pull Type
Card guidance and card stops provide fixation of the SIM card in X, Y, and Z directions
-
Micro SIM Connector (3FF) Push-Push Type
Push to insert, push to eject mechanism provides enhanced card handling for the end user
-
Micro SIM Connector (3FF) Push-Pull Type
Card guidance and card stops provides fixation of the SIM card in X, Y, and Z directions
-
Nano SIM Connector (4FF) Push-Push Type
Card can be inserted and removed more easily than other styles due to spring mechanism.
-
Nano SIM Connector (4FF) Push-Pull Type
For closed-shell applications. Allows component stacking over the connector.
-
Nano SIM Connector (4FF) Hinge Type
Allows loading of the SIM card from the top of the connector.
![2FF Block](/content/dam/te-com/images/consumer-devices/global/140x140/normal-entry-block-sim-104x140.jpg)
![2FF Push-Pull](/content/dam/te-com/images/consumer-devices/global/140x140/sim-2ff-push-pull-1551956-140x140.jpg)
![Micro SIM Connector (3FF) Push-Push](/content/dam/te-com/images/consumer-devices/global/140x140/micro-sim-3ff-push-push-2174803-2-140x140.jpg)