Sensors are devices that provide detection and measurement of a physical stimulus and converts that measurement into an electrical output signal that can represent the level, intensity, or strength of the property. Electrical signal outputs from a sensor can be in the form of a voltage, current, resistance, capacitance, frequency, or digital data output. Sensor types include temperature, pressure, position, level, force, speed, vibration, flow, optical, and humidity.

The main functions that a sensor performs are: monitoring - the sensor provides information to a display or recording device; information provided based on a condition or changes in a phenomenon (feedback) and then controls the function to maintain parameters within a selected range; or by adding intelligence within systems that can process data to help make complex autonomous decisions in an operation.

We collaborate with you to develop innovative, intelligent solutions that solve your most complex sensing challenges and transform industries to make the world a smarter, more connected, and safer place. We offer an unmatched combination of solution design and engineering capabilities, a breadth of solutions, and a deep understanding of your industry applications and challenges across industrial, medical, and transportation. 

 

Our products are engineered for performance and reliability, even in harsh environments critical to your business. We have a global footprint that enables us to respond with agility and collaborate anywhere in the world, with the scale and financial strength to invest in the future of sensing technology – and to anticipate and prepare for the challenges ahead.  We’re enabling new possibilities and transforming industries for a better world.

Video Player is loading.
Current Time 0:00
Duration 1:30
Loaded: 11.01%
Stream Type LIVE
Remaining Time 1:30
 
1x
    • Chapters
    • descriptions off, selected
    • en (Main), selected
    Sensors

    Making the world a better place - anchored in our core values of integrity, accountability, inclusion, innovation and teamwork, we are passionate about the role of sensor technology in solving the world’s greatest challenges. 

    Sensors

    Making the world a better place - anchored in our core values of integrity, accountability, inclusion, innovation and teamwork, we are passionate about the role of sensor technology in solving the world’s greatest challenges. 

    Our sensors can provide the solution for your application requirements, including:

    • Digital sensors with I2C and SPI protocols that use less power and provide excellent resolution, accuracy, and precision in IoT applications.
    • Sensors with a smaller form factor, packaged to fit within miniaturized designs.
    • Wireless connectivity sensors that feature LoRaWAN or Bluetooth Low Energy (BLE) communication protocols for data transfer, ideal for condition monitoring applications.
    • Certified sensors for harsh and hazardous environments, where sensors may be exposed to explosive atmospheres, extreme temperatures, high vibration levels, mechanical shock, or environments with strong EMI/RFI/ESD fields or high levels of radioactivity.
    • Multi-sensor modules to measure multiple parameter outputs via an I2C interface.