Please review product documents or contact us for the latest agency approval information.
Configuration Features
-
Number of PCB Mount Retention Features :
2
-
Number of Positions :
164
-
PCB Mount Orientation :
Vertical
-
Ejector :
Without
Electrical Characteristics
-
Operating Voltage (VAC):
50
Body Features
-
Primary Product Color :
Black
Contact Features
-
PCB Contact Termination Area Plating Material Finish :
Bright
-
PCB Contact Termination Area Plating Material :
Tin
-
Contact Base Material :
Copper Alloy
-
Contact Mating Area Plating Material :
Gold (Au)
-
Contact Underplating Material :
Nickel
-
PCB Contact Termination Area Plating Material Thickness (µm):
.5
-
Contact Mating Area Plating Material Thickness (µin):
30
Termination Features
-
Termination Method to PCB :
Through Hole - Press-Fit
-
Termination Post & Tail Length :
3.25 mm [ .128 in ]
Housing Features
-
Housing Material :
High Temperature Thermoplastic
-
Centerline (Pitch) :
1 mm [ .039 in ]
Dimensions
-
Connector Length :
89 mm [ 3.504 in ]
-
PCB Thickness (Accepted) :
1.57 mm [ .062 in ]
-
Connector Height :
12 mm [ .472 in ]
-
Connector Width :
8.8 mm [ .346 in ]
Packaging Features
-
Packaging Quantity :
30
-
Packaging Method :
Box & Tray, Tray