PCI Express Connectors for next generation CPUs
Designed for next-generation CPUs for better system application scaling and higher bandwidth in servers, storage, workstations and desktop PCs, TE Connectivity (TE) has provided PCIe Card Electromechanical (CEM) connectors from the first generation to today's 5th generation with data rates reach up to 32 gigtransfers per second (GT/s) , which can address PCI-SIG PCIe CEM specifications.
Product Benefits
Best-in-class high speed performance
- New generation supports data rate up to 32 GT/s
- Reliable signal integrity in high speed
Broad portfolio & User-friendly design
- Backward compatible to PCIe Gen 4/3/2/1 products in interface and footprint
- Offer multiple configurations to fulfill various applications
- Offer one-stop shop solution
Quick delivery & response
- Offer flexible small quantity samples
- Stable mass production
- Broad distribution network globally
- Global sales and technical support
Sustainable
- RoHS compliant
- Low-halogen material
Product Feature
- Pitch: 1.00 mm
- Pin: x16 (164P), x8 (98P), x4 (64P), x1 (36P)
- Support speeds of 32 GT/s, 16 GT/s, 8.0 GT/s, 5.0 GT/s and 2.5 GT/s
- Impedance: 85 Ω
- Housing: use high temperature thermal plastic which is low halogen and ROHS compliant
Markets & Applications
- Data center
- Hight performance computing
- Artificial intelligence
- Test & Measurement
- Automotive
- Servers
- Storages
- Workstations
- Embedded systems
- Industrial computers
- Desktop PCs