Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Cable Assembly Type :
M12 Pigtail
-
Cable Assembly (End A) :
M12 Socket
Electrical Characteristics
-
Operating Voltage (VDC):
60
-
Operating Voltage (VAC):
60
Body Features
-
Wire Color (Base) :
Brown, Blue, Black
-
Cable Color :
Gray
-
Connector Color (End A) :
Blue
-
Jacket Material :
PVC
-
Connector & Keying Code :
A
Contact Features
-
Contact Current Rating (Max) (A):
4
Mechanical Attachment
-
Thread Size :
M12
-
Connector Orientation (End A) :
Straight
Housing Features
-
Housing Material :
Plastic
Dimensions
-
Wire Size (AWG):
22
-
Wire Size (mm²):
.326
-
Outside Cable Diameter :
5.9 mm [ .23 in ]
Operation/Application
-
M8/M12 Application Type :
Sensor/Actuator
-
Shielded :
Yes
Packaging Features
-
Packaging Quantity :
25
-
Packaging Method :
Box
Other
-
Field Serviceable :
Yes
-
Cable Assembly Length (m):
1.5
-
Cable Assembly Configuration :
Single Ended