Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Rectangular Connector Insert Type :
Insert for Contacts
Electrical Characteristics
-
Power Circuit Voltage (V):
500
Body Features
-
Primary Product Color :
Gray
-
Primary Product Material :
PBT GF10
Contact Features
-
Contact Type :
Pin
-
Pole Configuration :
2
Packaging Features
-
Packaging Quantity :
10
-
Packaging Method :
Loose Piece