Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Filtering Requirements :
Filtered
-
Input Termination Type :
Stud
-
Output Termination Type :
Stud
Configuration Features
-
Wiring Configuration :
DELTA (3 wire + ground)
Electrical Characteristics
-
Current Rating (A):
200
-
Operating Voltage (VAC):
480
Mechanical Attachment
-
Product Mount Type :
Chassis Mount