Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
DIP & SIP Switch Type :
DIP
-
Sealed Device :
No
Contact Features
-
Switch Contact Plating Material :
Tin
-
Contact Base Material :
Phosphor Bronze
Body Features
-
Case Color :
Black
-
Case Material :
Polyester
Configuration Features
-
Configuration (Pole-Throw) :
Single Pole - Single Throw
Electrical Characteristics
-
Operating Voltage (VDC):
500
Housing Features
-
Centerline (Pitch) :
2.54 mm [ .1 in ]
Other
-
EU RoHS Compliance :
Compliant
-
EU ELV Compliance :
Compliant