Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Connector System :
Flex-to-Board
-
Connector Product Type :
Connector Assembly
-
Connector & Contact Terminates To :
Flexible Printed Circuit (FPC), Printed Circuit Board
-
PCB Connector Type :
PCB Mount Receptacle
-
FPC Actuator Type :
Stuffer
Configuration Features
-
Number of Rows :
1
-
Compatible With Wire & Cable Type :
FFC, FPC
-
PCB Mount Orientation :
Right Angle
-
Number of Positions :
26
Electrical Characteristics
-
Operating Voltage (VAC):
250
Body Features
-
Primary Product Color :
Natural
Contact Features
-
Contact Mating Area Plating Material Thickness :
.025 µm [ .984 µin ]
-
Contact Type :
Socket
-
PCB Contact Termination Area Plating Material :
Gold
-
Contact Base Material :
Phosphor Bronze
-
Contact Layout :
Inline
-
PCB Contact Termination Area Plating Material Thickness :
.025 µm [ .984 µin ]
-
Contact Shape & Form :
Single Beam
-
Contact Current Rating (Max) (A):
.5
-
Contact Mating Location :
Top
-
Contact Mating Area Plating Material :
Gold (Au)
Termination Features
-
Termination Method to PCB :
Surface Mount
Mechanical Attachment
-
PCB Mount Alignment :
Without
-
PCB Mount Retention :
With
-
Mating Alignment :
With
-
Connector Mounting Type :
Board Mount
Housing Features
-
Housing Material :
LCP
-
Centerline (Pitch) :
.5 mm [ .02 in ]
Dimensions
-
Connector Length :
18.43 mm [ .726 in ]
-
Connector Height :
2.05 mm [ .08 in ]
-
Accepts Flex Cable Thickness :
.3 mm [ .012 in ]
-
Connector Width :
5.1 mm [ .2 in ]
Operation/Application
-
Circuit Application :
Signal
Identification Marking
-
Circuit Identification Feature :
Without
Packaging Features
-
Packaging Quantity :
2000
-
Packaging Method :
Tape & Reel