This type of device connects a wire to a printed circuit board (PCB), enabling connectivity between circuits. Engineered for flexibility and reliability, our wire-to-board connectors are designed for low-profile mating and secure terminations, with products equipped with either a friction lock mechanism or a full lock mechanism. Our LCEDI connectors offer both low-voltage differential signaling (LVDS) and embedded DisplayPort (eDP) applications. Our economy power (EP) connectors are designed with up to 12 positions, so your product can reliably deliver power to the circuit board when space is limited. Our multiple or single connection-type PCB tabs include stud mount, printed circuit mount, wire crimp, testing, weld, and also adapters for quick disconnect applications.
Wire-to-Board Interconnect Variety
In home appliances such as cooktops and ovens, our PCB terminals fasten a wire to a board without solder, allowing quick replacement or repair; our Grace Inertia connectors with 2.5mm pitch are engineered to reliably mate with our headers and receptacles, available in different configurations from a straight, single position header to a right angle one with multiple rows and 150 positions. With TE wire-to-board connectors, you can make the connections that meet your application requirements.
Featured Product Lines
- 
                                    Dynamic Series Connectors 
                                    
TE's Dynamic Series PCB Connector family offers an extensive portfolio of wire-to-board, wire-to-wire, and wire-to-panel versions.
 - 
                                    Applications for Appliances 
                                    
Read about TE Connectivity's solutions for addressing engineering challenges in refrigerators, freezers, dishwashers, and ice makers.