Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Connector & Contact Terminates To :
Wire & Cable
-
RF Connector Style :
Plug
-
Sealable :
No
-
Connector System :
Cable-to-Board
-
RF Interface :
F Type
-
Compatible With RF Cable Type :
CT100
Configuration Features
-
Number of Coaxial Contacts :
1
-
Number of Positions :
1
Electrical Characteristics
Body Features
-
Body Material :
Brass
-
Cable Connector Orientation :
Straight
-
Body Plating Material :
Nickel
Termination Features
-
Termination Method to Wire & Cable :
Twist-On
Mechanical Attachment
-
Connector Mounting Type :
Panel Mount
-
Detent :
Without
-
RF Connector Coupling Mechanism :
Screw
-
RF Contact Captivation Method :
Mechanical
Dimensions
-
RF Connector Mated Outer Diameter (Approximate) :
9.5 mm [ .374 in ]
Operation/Application
-
Operating Frequency (GHz):
1