Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
DIP & SIP Switch Type :
DIP
-
Sealed Device :
Yes
-
Actuator Style :
Recessed Rocker
Configuration Features
-
Number of Switches :
5
-
Number of Positions :
5
-
Configuration (Pole-Throw) :
Single Pole - Single Throw
Electrical Characteristics
-
Contact Current Rating (A):
1.5
-
Operating Voltage (VDC):
50
Body Features
-
Case Material :
Glass-Filled Polyester
-
Product Orientation :
Vertical
-
Case Color :
Black
Contact Features
-
Contact Base Material :
Gold
-
Switch Contact Plating Material :
Gold
-
PCB Contact Termination Area Plating Material :
Gold
-
Contact Underplating Material :
Nickel
Termination Features
-
Termination Post & Tail Length :
3.56 mm [ .135 in ]
Housing Features
-
Centerline (Pitch) :
2.54 mm [ .1 in ]
-
Low Profile :
No
Dimensions
-
Product Height :
7.06 mm [ .278 in ]
-
Product Length :
14.73 mm [ .58 in ]
Usage Conditions
-
Operating Temperature Range (°C):
-55 – 105
Industry Standards
-
UL Flammability Rating :
UL 94V-0
Packaging Features
-
Packaging Method :
Tube
-
Packaging Quantity :
21