Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Actuator Style :
Screwdriver Slot
-
Sealed Device :
Yes
-
Code Type :
Hexadecimal with Complement
Configuration Features
-
Number of Positions :
16
-
Number of Switches :
16
Electrical Characteristics
-
Contact Current Rating (A):
1
-
Operating Voltage (VDC):
50
Body Features
-
Case Material :
Polyester GF
-
Product Orientation :
Vertical
Contact Features
-
Switch Contact Plating Material :
Gold
-
Contact Base Material :
Copper Alloy
Termination Features
-
Termination Method to PCB :
Through Hole - Solder
Housing Features
-
Centerline (Pitch) :
2.54 mm [ .1 in ]
Industry Standards
-
UL Flammability Rating :
UL 94V-0