5750714-1
37 MSFL RCPT RA 590 (FM,BL,LP)
5750714-1
37 MSFL RCPT RA 590 (FM,BL,LP)
- TE Internal #: 5750714-1
- TE Internal Description: 37 MSFL RCPT RA 590 (FM,BL,LP)
-
Connector & Housing Type :
Receptacle
-
Number of Positions :
37
-
Centerline (Pitch) (mm):
2.74
-
Number of Rows :
2
-
Row-to-Row Spacing :
2.84 mm [ .112 in ]
See All Features