Reliable, Scalable Interconnects for Modern Electronic Systems
For over 70 years, AMPLIMITE D Subminiature connectors have served as a core part of TE's interconnect heritage, offering a robust, standardized, and highly configurable interface for signal, low power, and mixed contact applications across commercial markets. The AMPLIMITE connector system helps enable customers to standardize interfaces while tuning density, mounting, shielding, and cost for each design. Their combination of standardization, robustness, and adaptability makes them a preferred interface as systems become more modular and space constrained.
AMPLIMITE D-Subminiature Connectors Product Categories
Why Choose AMPLIMITE?
Features:
- Design Flexibility – Broad portfolio of densities, footprints, terminations, and accessories
- Reliability – Tested mechanical retention and contact systems
- EMI Performance – Metal shells and 360° shielding solutions
- Scalability – From simple I/O to dense, stacked PCB designs
- Cost Control – Standardized interface helps reduce custom tooling and sourcing risk
- Global Availability – TE manufacturing, distribution, and support worldwide
Benefits:
- One of the broadest commercial D‑Subminiature connector portfolios available
- Deep engineering support and application knowledge
- Full ecosystem: connectors, backshells, accessories, cable assemblies
- Strong global supply chain and lifecycle support
- Continuous portfolio refresh to meet emerging industrial needs
Select Applications
Standard Density AMPLIMITE D-Subminiature Connectors
Classic D‑Subminiature connectors with size‑20 or size‑22 contacts, supporting a wide range of PCB and cable terminations.
Key Features:
- Contact counts: 9, 15, 25, 37, 50
- Plug and receptacle options
- Vertical and right‑angle PCB mount
- Crimp and IDC cable termination
- Tin, gold alloy, and selective gold-plating options
- Thermoplastic housings (UL 94 V‑0, high‑temp variants)
AMPLIMITE .050 Series Connectors
Our AMPLIMITE D-Subminiature .050 series connector portfolio offers a high density D type interface in right angle and vertical orientations. Both versions have three mating faces available; flat face, latch block and latch block with rails. Plug and receptacle position counts include 20, 26, 28, 40, 50, 68, 80, 100 and 120 (ACTION PIN only).
AMPLIMITE .050 series connectors utilize gold plated tab and tuning fork contacts on a compact .050 x .100 grid spacing. The AMPLIMITE .050 series cable connectors terminate to wire via the insulation displacement contact (IDC) termination method, which helps to provide fast, reliable and economical termination of discrete wire or ribbon cable. Both solder, and compliant pin terminations are offered on the printer circuit board versions. These connectors are produced with metal shell construction, which helps provide high durability and EMI/RFI shielding capability.
AMPLIMITE Accessories, Cable Connectors and Shielding Hardware
Backshells and Shielding Hardware
- 360° EMI/RFI shield termination
- Straight and angled cable exits
- Strain relief for cable protection
- Jackscrews, thumbscrews, snap‑latch options
AMPLIMITE Cable Clamp Kits
- Modular cable clamps
- Crimp snap‑in contacts
- Mating hardware options
- Mixed accessory kits for fast assembly
AMPLIMITE Accessories
- Hardware
- Shielding Enclosures
- Shielding Kits
- Contacts
- Cable Clamps
You may be familiar with AMPLIMITE connectors – and perhaps are already integrating these products into your solutions. The evolving technological landscape has allowed expanding applications for AMPLIMITE products, encouraging reevaluation of the portfolio’s eclectic solutions. Download the AMPLIMITE White Paper to read more.