Please review product documents or contact us for the latest agency approval information.
Housing Features
-
Housing Material :
Polyester - GF
-
Centerline (Pitch) :
2.54 mm [ .1 in ]
Contact Features
-
Contact Mating Area Plating Material Finish :
Matte
-
PCB Contact Termination Area Plating Material :
Tin
-
Contact Base Material :
Copper Alloy
-
Contact Mating Area Length :
7.49 mm [ .295 in ]
-
Contact Layout :
Inline
-
Contact Shape & Form :
Square
-
PCB Contact Termination Area Plating Material Thickness :
3.81 – 8.89 µm [ 150 – 350 µin ]
-
Mating Square Post Dimension :
.64 mm [ .025 in ]
-
Contact Mating Area Plating Material Thickness :
.38 µm [ 15 µin ]
-
PCB Contact Termination Area Plating Material Finish :
Matte
-
Contact Underplating Material Thickness :
1.27 µm [ 50 µin ]
-
Contact Underplating Material :
Nickel
-
Contact Mating Area Plating Material :
Gold
-
Contact Type :
Pin
-
Contact Current Rating (Max) (A):
5
Termination Features
-
Square Termination Post & Tail Dimension :
.64 mm [ .025 in ]
-
Termination Post & Tail Length :
3.56 mm [ .14 in ]
-
Termination Method to PCB :
Through Hole - Solder
Mechanical Attachment
-
Mating Retention :
Without
-
Panel Mount Feature :
Without
-
PCB Mount Retention :
Without
-
PCB Mount Alignment :
Without
-
Connector Mounting Type :
Board Mount
-
Mating Alignment :
Without
Industry Standards
-
Compatible With Approved Standards Products :
UL E28476, CSA LR7189
-
Compatible With Agency/Standards Products :
UL, CSA
-
UL Flammability Rating :
UL 94V-0
Packaging Features
-
Packaging Quantity :
1
-
Packaging Method :
Package
Dimensions
-
Connector Length :
10.16 mm [ .4 in ]
-
Connector Height :
2.54 mm [ .1 in ]
-
PCB Thickness (Recommended) :
1.6 mm [ .063 in ]
Electrical Characteristics
-
Operating Voltage (VAC):
250
Product Type Features
-
PCB Connector Assembly Type :
PCB Mount Header
-
Connector System :
Wire-to-Board
-
Header Type :
Unshrouded
-
Sealable :
No
-
Connector & Contact Terminates To :
Printed Circuit Board
Configuration Features
-
PCB Mount Orientation :
Vertical
-
Number of Positions :
3
-
Number of Rows :
1
Body Features
-
Primary Product Color :
Natural
Operation/Application
-
Circuit Application :
Signal
Other
-
EU RoHS Compliance :
Compliant
-
EU ELV Compliance :
Compliant