A Growing Connector Series
The Heavy Duty Sealed Connector Series is one of the most complete series with the highest flexibility in configurations. It is still growing based on customer needs and market trends!
February 28, 2019
TE Connectivity (TE), a world leader in connectivity and sensors, today presented its Heavy Duty Sealed Connector Series, a growing product line that offers solutions for applications where sealed, rugged connections are needed.
Heavy Duty Sealed Connector Series are made of heavy-duty UL 94-V0-rated thermoplastic and are designed to withstand the harsh conditions of the truck, bus, agricultural, mining and construction industries. Heavy Duty Sealed Connector Series utilize TE’s field-proven AMP MCP contacts and are offered in arrangements from two through 18 positions, making it one of the largest sealed connector families on the market.
Heavy Duty Sealed Connector Series feature an integrated secondary lock with a poka-yoke feature that can be used for inline applications or for flange mounting in wire-to-wire or wire-to-device configurations. Rated to IP67 and IP6K9K (when used with a backshell), Heavy Duty Sealed Connector Series are available in five housing sizes with four keying options. Solutions for CAN bus architecture are also available. Accessory items, such as fixing slides for mounting the connectors, protection caps that protect the connectors when not mated, and backshells that offer additional protection further enhance the connectors’ flexibility. Heavy Duty Sealed Connector Series provide reliability and performance in high-temperature and vibration resistance applications including: on the engine or transmission, under the hood, on motor controllers and solenoid interfaces, on the chassis or in the cab.
2-18
IP67
J1939
“TE was the first to bring our sealed connector series to the market. We developed the product and keep innovating the interface and design based on technology trends and customer needs. Over the years, we have expanded our Heavy Duty Sealed Connector Series portfolio to bring new solutions to the customer, and the line is still growing. We have added product variations—flangeless, flanged, and different keying, as well as different position groups and cable sizes within one connector,” said Philipp von Wedelstädt, product manager for TE’s Industrial & Commercial Transportation business. “Finding ways to solve customer problems as well as increasing reliability and performance in harsh environments are just some of the ways TE lives up to its purpose of creating a safer, sustainable, productive and connected future.”
Heavy Duty Sealed Connector Series and the entire TE Industrial & Commercial Transportation product portfolio deliver reliable connectivity solutions for applications where failure is not an option. Visit www.te.com for more information.
CONTACT OUR TEAM
Our experts can help you solve your biggest connectivity challenges. If you have any questions about our Heavy Duty Sealed Connector Series, we are here to help! Please fill out the form below.