LIGHT-N-LOK modular latched connectors
TE Connectivity (TE) has introduced the LIGHT-N-LOK range of modular latched wire-to-wire connectors in side-by-side stackable versions with two and three positions.
March 06, 2017
HARRISBURG, Pa., USA – TE Connectivity (TE), a world leader in connectivity and sensors, has introduced the LIGHT-N-LOK range of modular latched wire-to-wire connectors in side-by-side stackable versions with two and three positions. The connectors utilize poke-in termination, which makes field installation simple and fast; no tools are required.
Their compact design makes them ideal for applications where space is a constraint. Especially suitable for indoor lighting applications, the connectors are available in four different colors (black, orange, red and white) for ease of identification and assembly. The three-position versions have a make-first break-last (MFBL) contact for grounding.
The LIGHT-N-LOK latched connectors accept solid and stranded 22 AWG - 16 AWG (0.33 - 1.0 mm2) wire sizes. They have a maximum voltage rating of 600 VAC. Contacts are in a copper alloy with tin plating, and the polyamide housing has a UL 94 V-0 flammability rating.