Tool-Less Connectors Designed for Easy and Fast Installation

TE Connectivity’s (TE) LIGHT-N-LOK Connectors are tool-less wire-to-wire connectors suitable for ballast disconnect and other lighting applications. Compact design and easy field installation are two of the main benefits of the LIGHT-N-LOK connectors. A poke-in contact feature enables fast and easy installation, and the compact design of these connectors makes them a perfect solution for space-constrained applications. The LIGHT-N-LOK connector series features a standard version accepting 22 AWG - 18 AWG (0.33 mm2 - 0.75mm2) wire sizes and a modular latched version accepting 22 AWG - 16 AWG (0.33 mm2 - 1.0mm2) wire sizes.

Product Features

LIGHT-N-LOK connectors

  • Tool-less, easy and fast installation with poke-in contact feature
  • Save space with compact design
  • Support for hot plug (UL2459) abnormal overload test
  • Color configurations enables easy identification
  • Modular Technology enables flexibility in design (Modular version)
Contact us form page
Let's turn ideas into innovations! Connect with an expert.
The images below are representative and might not show an actual picture of the product