LUMAWISE dimming receptacle with double insulation
TE’s ANSI C136.41 compliant LUMAWISE dimming receptacle with double insulation conform to the safety requirements of IEC 61984, Class II.
July 13, 2017
HARRISBURG, Pa. USA – TE Connectivity (TE), a world leader in connectivity and sensors, introduces the LUMAWISE dimming receptacle with double insulation. This feature allows the dimming receptacle to conform to the safety requirements of IEC 61984, Class II. TE’s ANSI C136.41 compliant LUMAWISE dimming receptacle with double insulation provides a fully pluggable, electrical and mechanical interconnection between an ANSI C136.41-2013 photo control cell and luminaire.
Ideal for outdoor commercial and utility lighting luminaires, TE’s ANSI C136.41 compliant LUMAWISE dimming receptacle is available with four dimming contacts to support 0-10 VDC dimming methods and Digital Addressable Lighting Interface (DALI), while providing a reliable power interconnect with three robust twist-lock contacts. The dimming receptacle comes pre-terminated with wire leads for ease of integration into new or existing light fixtures and is available with 105 degrees and 150 degrees Celsius rated wire insulation for varying temperature rated luminaires.