The lighting industry is changing rapidly and the need for assembly efficiency is more important than ever. As your products are facing increasing price pressure, you need innovative components which will deliver those efficiencies. Introducing the LUMAWISE Endurance N Poke-In streetlight dimming receptacle. What’s unique about it? Fast and easy installation, an efficiency your operators will thank you for. Watch and learn more!

Streetlight Receptacles with ANSI/NEMA Interface
TE Connectivity's LUMAWISE Endurance N dimming receptacles provide an electrical and mechanical interconnection between an ANSI C136-based network lighting control and luminaire. Engineered for outdoor commercial and utility lighting, the dimming receptacle is available with 3 power contacts (C136.10 compliant) and 2 or 4 signal contacts (C136.41 compliant), providing for DALI or 0-10V dimming and other auxiliary functionality. In applications where rotation of the lighting control to the north is desired, the LUMAWISE Endurance N family of receptacles offers two rotatable solutions that allow rotation up to 355 degrees.
LUMAWISE Endurance N Poke-In

LUMAWISE Endurance N Poke-In Dimming Receptacle For Streetlights
The LUMAWISE Endurance N Poke-In Dimming Receptacle streamlines streetlight manufacturing with a next-generation design that eliminates the need for flying leads and terminal blocks, simplifying supply chains and enhancing efficiency. Its internal blind mounting improves ingress protection and removes external fixings, while all assembly steps are completed from within, eliminating the need to flip heavy luminaires. This sustainable solution reduces waste by using optimal wire lengths and bypassing unused positions 6 and 7, with direct wiring to the driver further cutting cabling needs. Future-ready and efficient, it’s a smarter choice for modern luminaires.
Product Features
Power Contacts | Signal Contacts | |
Positions | 3, 7 | 3, 7 |
Form Factor | ANSI C136.41 | ANSI C136.41 |
Ingress Protection | IP66, IK09 | IP66, IK09 |
Wire Gauge Size |
0.75 mm² - 1.5 mm² (18 - 16 AWG) |
0.5 mm² - 0.75 mm² (20 - 18 AWG) |
Current Rating | 12 A max | 1.5 A max |
Standards |
EN 61984, BS5972 |
EN 61984, BS5972 |
Voltage Rating |
480V AC/DC | 30V AC/DC |
Contact ID | DALI | DALI |
Diameter | 64.3mm | 64.3mm |
Product Manager Alex Hunt III explains why customers are so interested in our rotatable dimming receptacle and how it solves their installation challenges and helps speed the adoption of LEDs in street lighting applications driving energy efficiency and savings for end customers.
LUMAWISE Endurance N Dimming Receptacles

LUMAWISE Endurance N Dimming Receptacles
The LUMAWISE Endurance N Dimming Receptacle, compliant with the ANSI C136.41 standard, is ideal for outdoor commercial and utility lighting. Supporting both 0-10 VDC and DALI dimming methods, it offers two or four dimming contacts alongside three robust twist-lock power contacts for reliable performance. Designed for compatibility with ANSI standard shorting caps, photocells, and other C136-compliant controls, it features an IP66-rated seal for secure protection when paired with Endurance N control bases. Rotatable versions provide 355 degree positioning for optimal placement, while pre-terminated wire leads ensure easy integration into new or existing fixtures.
Product Features
Power Contacts | Dimming Contacts | |
Positions | 5, 7 at 3 power contacts | 5P at 2 signal contacts and 7P at 4 signal contacts |
Current Rating | 12 A max | 1.5 A max |
Voltage Rating | 480 VAC/DC | 30 VAC/DC |
Materials | copper alloy, tin over nickel plating | copper alloy, gold over nickel plating |
cUR recognized | UL 773 | UL 773 |
Compliant | ANSI C136.41-2013 | ANSI C136.41-2013 |
Contact Termination | 14AWG stranded wire per UL1015 or UL3321 | 14AWG stranded wire per UL1015 or UL3321 |
Operating Temperature (°C) |
105˚C or 150˚C |
105˚C or 150˚C |
LUMAWISE Endurance N Rotatable Dimming Receptacle

LUMAWISE Endurance N Rotatable Dimming Receptacle
LUMAWISE Endurance N Rotatable Dimming Receptacle provides an electrical and mechanical interconnection between an ANSI C136.41-2013 photo control cell and luminaire. Ideal for outdoor commercial and utility lighting the ANSI C136.41 compliant dimming receptacle is available with two or four dimming contacts to support either 0-10 VDC dimming methods or Digital Addressable Lighting Interface (DALI), while providing a reliable power interconnect with three robust twist lock contacts.
Product Features
Power Contacts | Dimming Contacts | |
Standard | ANSI C136.41-2013 |
ANSI C136.41-2013 |
Current Rating | 15 A max | 1.5 A max |
Voltage Rating | 480 VAC/DC | 30 VAC/DC |
Positions | 5, 7 at 3 power contacts | 5P at 2 signal contacts and 7P at 4 signal contacts |
Contact Termination | 14AWG stranded wire per UL1015 or UL3321 | 18AWG stranded wire per UL1015 or UL3321 |
Materials | copper Alloy, tin over nickel plating | copper Alloy, gold over nickel plating |
cUR recognized | UL 773 | UL 773 |
LUMAWISE Endurance N+ Covers

LUMAWISE Endurance N+ Covers
LUMAWISE Endurance N+ network lighting control accessories include an ANSI C136-compliant base assembly with an integral seal gasket. These new covers include a variety of two sizes, 58.6mm and 117.0mm in light gray, smoke gray, and clear. The base assembly with cover provides an IP66-rated control enclosure that protects from outdoor harsh environments, including rain, snow, and salt spray. The covers complete the enclosure.
Product Features
- ANSI C136.10/C136.41 compliant
- Achieve long term reliability using TE’s power and signal interface
- Translucent covers allow transmission of daylight to the light-sensing device
- Achieve protection against dust and heavy jet spray with an IP66 rated solution
- Meets the flammability rating with a UL 94 5-VA rated cover
- • Incorporating a vent into the base assembly enables increased life expectancy of the electronics inside the enclosure