Applications

Q:    What is an AMP MCP 9.5 two position connector?

A:     TE Connectivity’s AMP MCP 9.5 two position connectors are environmentally sealed and designed for cable to cable and cable to board applications. AMP MCP 9.5 two position connectors are used in harsh environment applications where even a small degradation in connection may be critical. 

 

Q:    What are the appropriate applications for AMP MCP 9.5 two position connectors?

A:     Truck, Bus, Off-highway, Construction, Agriculture, Mining, Emergency Vehicles, Forestry, Recreational, and Marine

 

Q:    When should I use AMP MCP 9.5 two position connectors?

A:     AMP MCP 9.5 two position connectors provide reliability and performance on the chassis,  gearbox, actuators, and hydraulic pump. AMP MCP 9.5 two position connectors offer field proven reliability and rugged quality. Rectangular, thermoplastic housings offer a wide operating temperature range and silicone rear wire and interface seals allow the connectors to withstand conditions of extreme temperature and moisture. The connectors feature an integrated slide lock for mating and integrated secondary locking device for contact alignment and retention.

Key Features

Q:    What are the AMP MCP 9.5 two position connectors’ key features?

A:     AMP MCP 9.5 Two Position Connector Key Features:

  • Accepts contact size 9.5 (78 amps)
  • 10 mm² wire
  • In-line, flange, sealed flange, or PCB mount
  • Rectangular, thermoplastic housing
  • Slide lock for mating

Performance/ Specifications

Q:    What is the temperature range for AMP MCP 9.5 two position connectors?

A:     Operating at temperatures -30°C to +100°C

 

Q:    How durable are AMP MCP 9.5 two position connectors?

A:     Up to 10 cycles (tin), up to 50 cycles (silver), see individual product specifications for additional details.

 

Q:    What is the insulation resistance for AMP MCP 9.5 two position connectors?

A:     500 volts DC, test acc. to ISO 512-2.

 

Q:    What is the immersion rating for AMP MCP 9.5 two position connectors?

A:     IP67 rating, IP69K with backshell

 

Q:    What is the vibration rating for AMP MCP 9.5 two position connectors?

A:     No physical damage of housings and contacts, no derogation of function; the connection may not open. 100h for each of the 3 directions. See product specification 108-18809 for full specifications.

 

Q:    How much dielectric withstanding voltage for the AMP MCP 9.5 two position connectors?

A:     No flash-over or breakdown between adjacent contacts permitted at 500V AC and 50Hz for 60 seconds, according to IEC 512-2-4a.
 

 Q:    What is the voltage rating for the AMP MCP 9.5 two position connectors?

A:     Up to 28 volts DC

Materials

Q:    What material are AMP MCP 9.5 two position connector shells made of?

A:     AMP MCP 9.5 two position connector shells are made of rugged glass filled PBT.

 

Q:    What material are AMP MCP 9.5 two position connector secondary locks made of?

A:     AMP MCP 9.5 two position connector secondary locks are made of rugged glass filled PBT.

 

Q:    What material are the AMP MCP 9.5 two position connector seals made of?

A:     The AMP MCP 9.5 two position connector seals are made of silicone rubber.