AMPMODU 50/50 Grid connectors
What is the available space?
|
AMPMODU System 50 connectors
What is the available space?
0.050 centerline spacing for single row. 0.050 inch x 0.100 inch (between rows) centerline spacing for double row.
What is the Current rating (amp) requirement?
0.5A maximum for a single, crimped receptacle contact in free air, 88V (operating voltage) — cable connector. 3.0A maximum for a single, contact in free air, 222V (operating voltage) — board mounted connector.
What wire type and size requirements are there?
0.025 inch centerline ribbon cable having 30 AWG solid or stranded conductors or 32 AWG stranded conductors. 0.050 centerline Flat Flexible Cable (FFC) with 0.026 inch wide x 0.003 inch thick conductors.
What is the number of positions that are required?
4 through 50 positions for single row. 8 through 100 positions for double row.
What configuration/orientation is required?
Single/double row vertical and right-angle through hole. Double row vertical surface mount (SMT).
What is the operating temperature requirements?
-65°C to 105°C range.
AMPMODU MTE connectors
What are the current rating (amps) and voltage requirements of AMPMODU MTE connectors?
3A for a single contact in free air, 267 V (operating voltage).
What type and size requirements?
#22-#30 AWG range for IDC configurations; #20-#32 AWG for crimp snap-in replacement contacts.
What are the number of postions needed?
2-25 positions, double row coupling shrouds allow 8-50 position configurations.
Available space?
.100 centerline and .100 x .100 centerline (coupling shrouds mating to PCB headers).
Configuration/orientation?
Right angle, vertical, single/double row.
Operating temperature requirements?
Will accommodate -65˚C to +105˚C range.
AMPMODU Mod IV V connectors
What is the available space?
0.100 centerline spacing for single row. 0.100 inch x 0.100 inch (between rows) centerline spacing for double row.
What is the current rating (amp) requirement?
3.0A maximum for a single, contact in free air, 222 V (operating voltage) – board mounted connector.
What wire size requirements are there?
32 AWG to 20 AWG wire can be used.
What is the number of positions that are required?
1 through 36 positions for single row. 2 through 72 positions for double row.
What configuration/orientation is required?
Single/double row: vertical/right angle: through hole/surface mount (surface mount not available as a right angle configuration).
What is the operating temperature requirements?
-65°C to 105°C range.