Applications

Q: What is an AMPSEAL 16 Mini Lever Connector?

A: AMPSEAL 16 Mini lever is an environmentally sealed connector designed for cable to cable applications for bulkhead and pass through applications. AMPSEAL 16 Mini lever connectors are used in harsh environment applications where even a small degradation in connection may be critical.

 

Q: What are the appropriate applications for AMPSEAL 16 Mini Lever Connectors?

A: Truck/Bus, Construction, Agricultural, Mining, Emergency Vehicles, Forestry, Recreational, & Two Wheelers   

 

Q: When should I use AMPSEAL 16 Mini Lever Connectors?

A: AMPSEAL 16 Mini Lever connectors provide reliability and performance on the bulkheads, on the chassis, or in the cab. AMPSEAL 16 Mini Lever connectors offer field proven reliability and rugged quality. The design strengths include flange mounting, multi-pin arrangements, and design flexibility. AMPSEAL 16 Mini Lever connectors offer the designer the ability to use multiple size contacts within a single shell. Accessories are available including backshells.

Key Features

Q: What are the AMPSEAL 16 Mini Lever key features?       

A: AMPSEAL 16 Mini Lever connector key features:

  • Accepts contact sizes, 12 (25 amps), 16 (13 amps), and 20 (7.5 amps)
  • 16 and 24 cavity arrangements
  • Flange mounted
  • Rectangle plastic housing
  • Tool-free Drop and slide mounting clip

Performance/ Specifications

Q: What is the temperature range for AMPSEAL 16 Mini Lever Connectors?

A: -40C to 125C

 

Q: How durable are AMPSEAL 16 Mini Lever Connectors?

A: No electrical or mechanical defects after 50 cycles of engagement and disengagement