Features and Applications
Q: What is the working height of the TE mobile battery connector?
A: There are two working heights for low profile battery connectors: 0.4mm and 0.8mm, and they are smaller in size. Leaf battery connectors: it ranges from 2.28mm to 6.7mm. FBIS II can mate directly.
Q: What is the centerline (pitch) requirement?
A: TE offers the centerline space of 2.5mm for low profile battery connectors, 3.2mm to 6.5mm for leaf battery connectors and 3.0mm for FBIS II.
Q: What are the positions of the TE mobile battery connector?
A: TE offers mobile battery connectors ranging from two to six positions.
Q: What are the major applications of the TE mobile battery connector?
A: This product series can be used in mobile phones, tablet PCs, mobile media players, digital cameras, video cameras, navigation systems and gaming consoles.
Q: What is the maximum current rating of the TE mobile battery connector?
A: In general, the maximum current rating for FIBS II is 1.5 amperes, leaf battery connectors is two amperes, and for low profile battery connectors can be up to 5 amperes.