DRI Relays (DRI) is now part of TE Connectivity (TE). Explore our wide portfolio of high performance electromechanical hermetically sealed relays and sockets for applications that require high reliability and long life in harsh environments.
TE Connectivity (TE)'s DRI manufacturing facilities located in Long Island, New York and Bangalore, India, are well positioned to effectively support activities in the aerospace, military, rail, and space markets. With a dedicated and innovative engineering, design, and operations staff, based on the DEUTSCH relays knowledge & experiences, DRI has the capabilities to respond to the most severe of custom applications. The team is committed to exceeding customer expectations, through open communications and professional service, and to be proactive in addressing customer concerns, and supporting their requirements.
TE's DRI Relays brand offers a wide range of high performance, hermetically sealed non-latching relays for harsh environments. A non-latching electromechanical relay is an electrical switching device. Its function corresponds to a mechanical switch, which is electrically actuated. The main advantages are the electrical isolation of the driving system and the load side, this insulation resistance of the open contacts, as well as the low resistance of the closed contacts.
TE's DRI Relays brand offers a range of high performance, hermetically sealed latching relays for harsh environments. A latching electromechanical relay is an electrical switching device. Its function corresponds to a mechanical switch, which is electrically actuated. Latching relays are types that remain in the last switched position to which they were driven, without requiring continuous power to achieve it.
TE's DRI Relays time delay relays are operating in the most severe and harsh environments. We offer time delay on operate and time delay on release with fixed or adjustable timing for 2 pole, 4 pole 10 amp and 3 pole 25 amp relays.
We also offer snap lock sockets, which have been proven to drastically reduce installation time and hardware without compromising reliability and quality.
With a strong presence in the rail industry for decades, TE's DRI Relays brand offers a variety of high reliability relays with standard, mixed and double break contacts. These are non-latching, H type devices, designed and built to NF-F62-002 standards. Our rail relays are hermetically sealed to withstand many of the demands of the rail industry and offered in various configurations and package sizes.