DEUTSCH DTV Connectors

for Cable to Cable Applications

Q: What are DEUTSCH DTV Connectors used for?

A: DEUTSCH DTV Connectors are designed for cable-to-cable applications, providing robust connections in harsh environments. They are widely used in industrial machinery, commercial vehicles, agricultural equipment, marine applications, off-road vehicles, mining equipment, military vehicles, and specialized transportation.

 

Q: What makes DEUTSCH DTV Connectors suitable for harsh environments?

A: These connectors feature 18 cavities that accept size 16 DEUTSCH contacts and are constructed from durable thermoplastic. They are designed to resist dust, dirt, moisture, salt spray, and vibration, making them ideal for use in challenging conditions.

 

Q: What materials are used in DEUTSCH DTV Connectors?

A: The connectors are made from high-quality materials, including silicone rubber for the grommet and receptacle interfacial seal, and thermoplastic for the insert retainer, shell, and wedgelocks.

 

Q: What are the key performance specifications of DEUTSCH DTV Connectors?

A: Key performance specifications include:

  • Operating temperature range from -55°C to +125°C
  • Durability with no electrical or mechanical defects after 100 engagement and disengagement cycles
  • Resistance to vibration, physical shock, and most industrial fluids
  • Insulation resistance of 1000 megohms minimum at 25°C
  • Ability to withstand immersion under three feet of water
  • Dielectric withstanding voltage with current leakage less than 2 milliamps at 1500 VAC
  • Thermal cycle performance with no cracking, chipping, or leaking after 20 cycles from -55°C to +125°C

 

Q: How do DEUTSCH DTV Connectors enhance design flexibility?

A: The connectors come with protective end caps and boot accessories, allowing for customizable designs that meet specific application requirements. Additionally, they have sealed mounting flanges and secondary wedge locks for secure and reliable connections.

 

Q: What wire gauge range do DEUTSCH DTV Connectors support?

A: DEUTSCH DTV Connectors support a wire gauge range of 14-20 AWG (2.50-0.50 mm²), making them versatile for various electrical systems.

 

Q: How do DEUTSCH DTV Connectors handle extreme temperatures?

A: These connectors operate effectively in temperatures ranging from -55°C to +125°C, providing reliable performance in both extremely cold and hot conditions.

 

Q: What industries benefit from using DEUTSCH DTV Connectors?

Answer: Industries that benefit include construction machinery, commercial vehicles, agricultural equipment, marine applications, off-road vehicles, mining equipment, military vehicles, and specialized transportation such as fire trucks and ambulances.

 

Q: What kind of maintenance is required for DEUTSCH DTV Connectors?

A: DEUTSCH DTV Connectors are designed for easy maintenance with a simple engagement and disengagement process. They exhibit no electrical or mechanical defects after repeated cycles, facilitating straightforward repairs and maintenance.

 

Q: Can DEUTSCH DTV Connectors be used in underwater applications?

A: Yes, properly wired and mated DEUTSCH DTV Connectors can withstand immersion under three feet of water without loss of electronic qualities or leakage, making them suitable for certain underwater applications.

Return to the DEUTSCH DTV Connectors