Frequently asked questions
APPLICATIONS
Q: What is an IPT-HD power bolt connector?
A: The IPT-HD power bolt connector is part of our HIVONEX high voltage portfolio and an upgraded IPT bolted solution for heavy-duty applications.
Q: Which market can I spec in IPT-HD power bolt connector?
A: IPT-HD power bolt connector can be applied to various fields such as truck, bus, construction, agricultural, and passenger vehicles.
Q: What are the appropriate applications for IPT-HD power bolt connectors?
A: IPT-HD power bolt connectors can be used on power connection of e-motor, e-axle, MCU (Motor Control Unit) of electrical vehicles.
KEY FEATURES
Q: What are the key features of the IPT-HD power bolt connector?
A:
- Strong performance with high vibration, especially on shielding. After long-term aging and vibration, the IPT-HD power bolt connector can still meet low-contact resistance on shielding.
- Ease of use, the IPT-HD power bolt connector provides a separate single wiring harness, which can provide a flexible assembly compared to the traditional integral wiring harness assembly.
- A broader range of applications.
PERFORMANCE/ SPECIFICATIONS
Q: What is the IP degree of the IPT-HD power bolt connector?
A: IPT-HD power bolt connector can achieve IP67, IP68, and IP69K sealing levels.
Q: What is the operating temperature of the IPT-HD power bolt connector?
A: The operating temperature of the IPT-HD power bolt connector is about -40℃ ~ +125 ℃.
Q: What is the operating current of the IPT-HD power bolt connector?
A: The operating current of the IPT-HD power bolt connector is 250/300A with 50 & 70 mm² cables (@85℃).
Q: What cable standards are supported by the IPT-HD
power bolt cable assembly components?
A: IPT-HD power bolt cable assembly components
support LV216 cable and ISO 6722-1 and ISO 19642-9 cable standards.
MATERIALS
Q: What are the materials of the IPT-HD power bolt connector?
A: PA66 for the housing and silicone for the sealing
Q: What is the flammability of the IPT-HD power bolt connector?
A: The flammability is UL V0.