Frequently asked questions
Q: What is a SUPERSEAL pro inline connector?
A: TE Connectivity’s SUPERSEAL pro inline connector is a new generation sealed inline connector built based on USCAR technical specification for lower vibration chassis application. The SUPERSEAL pro inline connectors are used in harsh environment applications where a high vibration-resistant performance is required.
Q:What are the appropriate applications for SUPERSEAL pro inline connectors?
A: SUPERSEAL pro inline connectors are ideally suited for lightpduty truck and bus market customers, and can be applied to various fields such as on-road vehicles and off-road vehicles (construction, agriculture).
Q: When can SUPERSEAL pro inline connectors be used?
A:SUPERSEAL pro inline connectors can be used for wire-to-wire connectivity in engine, chassis, cab, automation, lighting, diagnostic uses as well as for wire-to-device connectivity such as sensors, lights, valves and pumps.
Q:What are the SUPERSEAL pro inline connectors' performance advantages?
A:The SUPERSEAL pro inline connectors used our TE’s high performance, multi-point and compound type MCON1.2 contacts with a single wire seal which helps to enable accurate transfer signals in harsh environments and high vibration conditions.
Q: Where are SUPERSEAL pro inline connectors made in?
A:SUPERSEAL pro inline connectors are produced in China.