Our SUPERSEAL pro connector provides a high-value solution for lower-vibration chassis applications specially designed to deliver better reliability and boost performance in sealed inline applications for industry and commercial vehicles operating in harsh environments.

SUPERSEAL pro Inline Sealed Connector
Our SUPERSEAL pro connector provides a high-value solution for chassis applications. It is specially designed to deliver better reliability and boost performance in sealed inline applications for industrial and commercial vehicles operating in harsh environments.
Using the MCON 1.2 SWS terminal with a 17A- current-carrying capacity, SUPERSEAL pro 2-,3-, and 4- position sealed connectors provide a vibration resistance that complies with USCAR V2. With pre-assembled and color-coded TPA options, SUPERSEAL pro’s integrated front seal housing design improves terminal retention and allows easy assembly with proper terminal positioning during mating and un-mating made with flame-retardant UL 94 V-0 materials with the optional HB for a sealing level of IP67, IP68 and IP6K9K (with back shell), SUPERSEAL pro connectors offer high protection and superior sealing performance, enabling water-tight connections. SUPERSEAL pro’s wire-to-wire application delivers better reliability, great resistance to water and moisture and increased performance in sealed inline applications, whilst offering more cost-effective choices for commercial vehicle.
Product Features
Contact System | MCON 1.2 SWS |
Current Rating | Up to 17 amps (80°C) |
Degree of Protection | IP67,IP68 and IP6K9K(with back shell) |
Vibration Resistance | In Compliance with USCAR V2 |
Maximum Voltage | 12V/24V DC |
Operating Temperature | -40°C - +125°C |
Flammability | UL 94 V-0 Material |
Key Benefits
Dependability
- Enhance vibration resistance level with time-tested MCON 1.2 SWS terminal in compliance with USCAR V2
- Additional safety and better flammability protection with UL 94 V-0 materials and the optional HB
- High level of protection with enhanced seal retention features
Ease of Assembly
- Eliminate additional assembly with TPA pre-lock and enhanced front seal
- Prevent mis-mating of connectors with four coding options and colors
One-stop Service
- Provide one-stop service with a wide range of accessories
KEY INDUSTRIES
Light Duty Truck

Bus

Heavy-Duty Truck

2-Wheeler

Industrial

Appliances
KEY APPLICATIONS

Wire 2 Wire

Sensor

Lights

Gauges

Actuators

Switches
Frequently Asked Questions
Q: What is a SUPERSEAL pro inline connector?
A: TE Connectivity’s SUPERSEAL pro inline connector is a new generation sealed inline connector built based on USCAR technical specification for lower vibration chassis application. The Superseal pro inline connectors are used in harsh environment applications where a high vibration-resistant performance is required.
Q:What are the appropriate applications for SUPERSEAL pro inline connectors?
A: SUPERSEAL pro inline connectors are ideally suited for light-duty truck and bus market customers, and can be applied to various fields such as on-road vehicles and off-road vehicles (construction, agriculture, etc).
Q: When can SUPERSEAL pro inline connectors be used?
A:SUPERSEAL pro inline connectors can be used for wire-to-wire connectivity in engine, chassis, cab, automation, lighting, diagnostic uses.