Question: What IP protection class can you provide for the TE’s Raychem high voltage link boxes?
Answer: Our high voltage link boxes are designed and qualified according to IP68.
Question: Where can the high voltage link boxes be installed?
Answer: Our link boxes for high voltage cables can be wall-mounted or buried into the ground.
Question: Is a direct grounding and grounding via sheath voltage limiter possible?
Answer: Yes, we can offer a direct grounding version with our GND link boxes as well as grounding via sheath voltage limiter with our SVL type boxes. Our standard voltage rating for the SVL’s is 1 to 6 kV. Higher voltages are available upon request.
Question: For testing purposes are the high voltage link boxes equipped with removable links?
Answer: Yes, removable links are a standard into our high voltage link boxes design.
Question: Which cable cross-section do the high voltage link boxes cove?
Answer: Our high voltage link boxes can cover cable sizes up to 300m².