Applications

Q:   What is a SUPERSEAL pro 2P inline connector?

A:    A two position, sealed inline connector with high value.

Q:   What are the appropriate applications for SUPERSEAL pro 2P inline connector?

A:    The SUPERSEAL pro 2P inline connector can be applied to the vehicle chassis area, valve, sensor, lighting, etc. 

 

Q:   Which market can I spec in a SUPERSEAL pro 2P inline connector?

A:    SUPERSEAL pro 2P inline connectors can be applied to on-road vehicles like heavy duty trucks, light duty trucks, buses and two-wheelers, but also industrial and appliance applications.

Key Features

Q:   What are the SUPERSEAL pro 2P inline connector's key features?

A:    SUPERSEAL pro 2P inline connector's key features include:

  • Use of proven MCON 1.2 SWS terminal offering a 17A current carrying capacity and vibration resistance in compliance with USCAR V2.
  • Improved seal performance using enhanced seal retention features.
  • Improved TPA to pre-assembly version for customer’s easy assembly process.

Performance/ Specifications

Q:   What is the temperature range for a SUPERSEAL pro 2P inline connector?

A:    The SUPERSEAL pro's temperature range can reach -40℃~125℃. 

 

Q:   What is the protection level for a SUPERSEAL pro 2P inline connector?

A:  IP67/IP68/IP6K9K (with back shell).

 

Q:    What is the flame retardant level for a SUPERSEAL pro 2P inline connector?

A:     The SUPERSEAL pro's flame retardant level is UL94-V0 .

 

Q:   What material is the SUPERSEAL pro 2P inline connector housing made of?

A:     The SUPERSEAL pro's housing is made of hard glass filled PBT.