SUPERSEAL Pro 2P Inline Connector

Our SUPERSEAL Pro two-position connectors are a new wire-to-wire and wire-to-device option that provides a high-value and cost-effective solution for lower vibration chassis applications. Lightweight and highly reliable, the SUPERSEAL Pro two-position connectors offer a practical design that creates an efficient and easy-to-use solution.

Product Features

  • Design with proven MCON 1.2 SWS terminal offering a 17A current carrying capacity and vibration resistance in compliance with USCAR V2.
  • Achieve sealing levels of IP67/IP68/IP6K9K (with backshell) with enhanced seal retention features.
  • Improve flammability rating with UL 94 V0 PBT material.
  • Improve terminal retention and ensure proper position with standard Terminal Position Assurance (TPA).
  • Ease assembly with pre-assembled, color-coded TPA options.

Product Applications

Our SUPERSEAL Pro two-positions can be utilized in the truck, bus, construction, agriculture and two-wheelers industries for the following applications: 

 

  • Sensors
  • Lights
  • Gauges
  • Solenoids
  • Actuators
  • Wire-to-wire
  • Switches
Frequently asked questions about our SUPERSEAL Pro two-position connectors
Frequently asked questions about our SUPERSEAL Pro two-position connectors