Please review product documents or contact us for the latest agency approval information.
Electrical Characteristics
-
Voltage Requirements (VAC):
100 – 240
-
Excitation Voltage (Vrms):
1, 3
Signal Characteristics
-
Frequency Requirements (Hz):
47 – 63
-
Number of Channels :
2
-
Excitation Frequency (kHz):
2.5 – 10
Mechanical Attachment
-
Sensor Mount Type :
1/4 DIN Panel Mount
Usage Conditions
-
Operating Temperature Range :
0 – 55 °C [ 32 – 131 °F ]
Other
-
Transducer Type :
LVDT or RVDT with 5 or 6 wires