Please review product documents or contact us for the latest agency approval information.
Configuration Features
-
Electrical Connection :
Terminal Block
Electrical Characteristics
-
Supply Voltage Range (V):
3
Signal Characteristics
-
Excitation Frequency (kHz):
.4 – 5
Body Features
-
Case Material :
Anodized Aluminum
-
Core Configuration :
Separate Core
Dimensions
-
Product Diameter :
31.75 mm [ 1.25 in ]
Usage Conditions
-
Operating Temperature Range :
-55 – 150 °C [ -67 – 302 °F ]
Other
-
Linearity Error (Full Range) (%):
±.25