Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Sensor Package :
Industry Housing
-
Interface Signal Type :
Analog
Configuration Features
-
Electrical Connection :
Connector Plug MIL
Electrical Characteristics
-
Analog Interface Current (mA):
4 – 20
-
Supply Voltage (VDC):
10 – 30
Body Features
-
Product Orientation :
Horizontal
Dimensions
-
Resolution (°):
up to +/- .01
-
Measurement Ranges (°):
0 – 45
-
Housing Width (mm):
Up to 120
-
Accuracy (°):
up to +/- .5
Usage Conditions
-
Operating Temperature Range :
-40 – 85 °C [ -40 – 185 °F ]
-
Measurement Principle :
Potentiometer
Other
-
Measurement Axes :
Single Axis