The AXISENSE-G tilt sensor with gyroscope compensation, provides a powerful combination of MEMS sensing elements, together with advanced filtering, results in stable and highly accurate tilt sensor outputs, that can withstand dynamic and harsh environments.

Tilt sensors for measuring tilt, inclination, and angle
Tilt sensors, also known as inclinometers, measure the slope, angle or tilt of objects based on gravity. Our tilt sensors are available in configurations and packages to meet various customer demands for measurement range, signal, and environmental conditions. We offer single or dual axis tilt sensors, with either digital or analog output signals and multiple mounting options. Common applications include tip-over protection and autonomous control in trucks and heavy-duty vehicles.
Product Features:
- Factory calibrated
- Single and dual-axis inclinometers
- Based on MEMS technology
- Analog and digital output signal options
- Horizontal and vertical mounting options available
- Easy mounting and connections
- Robust design packages for harsh environments
- Accuracy up to ±0.25°
- Resolution up to ±0.01°
- Measurement ranges upto ±180°
- IP-67 or IP-68 environmental packaging available
Applications:
- Cranes and hoists
- Scissor lifts
- Dump trucks and off-road vehicles
- Building and structure alignment
- Railway track alignment
How MEMS Based Tilt Sensors Work
- A mass is added to a MEMS pressure sensor silicon die
- In the horizontal position, the force of gravity deflects the die (similar to the application of pressure) and produces an electrical output
- As the die is rotated to the vertical position, the force on the die goes to zero, as does the electrical output
- The output signal is directly proportional to the tilt angle