Please review product documents or contact us for the latest agency approval information.
Configuration Features
-
Electrical Connection :
6-Pin Connector
Electrical Characteristics
-
Supply Voltage Range (V):
10 – 36
Body Features
-
Case Material :
Stainless Steel
-
Core Configuration :
Separate Core
Usage Conditions
-
Operating Temperature Range :
-40 – 90 °C [ -40 – 194 °F ]
Operation/Application
-
Output Signal Type :
4 – 20 mA
Other
-
Linearity Error (Full Range) (%):
±1.5