Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Tubing Product Type :
Heat Shrink Tubing
-
Wall Type :
Single Wall
Electrical Characteristics
-
Operating Voltage (Max) (kV):
1
Body Features
-
Fluid Type :
Medical Fluids, Water
-
Primary Product Color :
Black
-
Shrink Ratio :
3:1
-
Primary Product Material :
Medical Grade Crosslinked Fluoropolymer
-
Flexibility :
Semi-Rigid
Dimensions
-
Product Length :
1238.4 mm [ 48 in ]
-
Recovered Wall Thickness (Nominal) :
.33 mm [ .01 in ]
-
Recovered Inside Diameter (Max) :
6.35 mm [ .25 in ]
-
Expanded Inside Diameter (Min) :
12.7 mm [ .5 in ]
Usage Conditions
-
Shrink Temperature (Min) (°C):
175
-
Tubing Flammability Type :
Highly Flame-Resistant, Non-Flame-Retardant
-
Operating Temperature Range (°C):
-55 – 175
-
Recovery Temperature (°C):
175
Operation/Application
-
Mechanical Resistance :
Abrasion, Fluids, Impact, Mechanical Damage, Radiation Sterilization, Steam Sterilization, Strain Relief
Product Availability
-
Applicable Region :
Global
Packaging Features
-
Packaging Method :
Cut Piece, Spool, Stick