Please review product documents or contact us for the latest agency approval information.
Packaging Features
-
Packaging Method :
Taped & Reeled
Product Type Features
-
Element Type :
Wire Wound
Electrical Characteristics
-
Inductance (µH):
1.8
-
Current Rating (Max) (mA):
20000
-
DC Resistance (Ω):
.0025
-
Passive Component Tolerance (%):
25
Dimensions
-
Product Length :
12.5 mm [ .492 in ]
-
Product Width :
12.5 mm [ .492 in ]
-
Product Height :
5.6 mm [ .22 in ]
Other
-
EU RoHS Compliance :
Compliant
-
EU ELV Compliance :
Compliant