Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Connector & Contact Terminates To :
Printed Circuit Board, Flexible Printed Circuit (FPC)
-
Connector Product Type :
Connector Assembly
-
Connector System :
Flex-to-Board
-
PCB Connector Assembly Type :
PCB Mount Receptacle
-
FPC Actuator Type :
Back Flip-Lock
Configuration Features
-
Number of Positions :
45
-
PCB Mount Orientation :
Right Angle
-
Number of Rows :
1
-
Compatible With Wire & Cable Type :
FFC, FPC
Electrical Characteristics
-
Operating Voltage (VDC):
50
-
Operating Voltage (VAC):
50
Body Features
-
Primary Product Color :
Beige
-
Actuator Color :
Black
Contact Features
-
PCB Contact Termination Area Plating Material Thickness :
.1 µm [ 3.93 µin ]
-
Contact Layout :
Staggered
-
Contact Mating Area Plating Material Thickness :
.1 µm [ 3.937 µin ]
-
Contact Base Material :
Copper Alloy
-
Contact Mating Location :
Bottom
-
PCB Contact Termination Area Plating Material :
Gold
-
Contact Mating Area Plating Material :
Gold
-
Contact Current Rating (Max) (A):
.2
-
Contact Type :
Socket
-
Contact Shape & Form :
Single Beam
Termination Features
-
Termination Post & Tail Length :
.6 mm [ .024 in ]
Mechanical Attachment
-
Connector Mounting Type :
Board Mount
-
PCB Mount Alignment :
Without
-
PCB Mount Retention :
With
-
Mating Alignment :
With
Housing Features
-
Housing Material :
LCP (Liquid Crystal Polymer)
-
Centerline (Pitch) :
.3 mm [ .012 in ]
Dimensions
-
Connector Height :
1.2 mm [ .047 in ]
-
Connector Length :
15.3 mm [ .602 in ]
-
Accepts Flex Cable Thickness :
.2 mm [ .008 in ]
-
Connector Width :
2.9 mm [ .114 in ]
Operation/Application
-
Circuit Application :
Signal
Identification Marking
-
Circuit Identification Feature :
Without
Industry Standards
-
UL Flammability Rating :
UL 94V-0
Packaging Features
-
Packaging Method :
Tape & Reel
-
Packaging Quantity :
4000