Please review product documents or contact us for the latest agency approval information.
Configuration Features
-
Number of Poles :
1
-
Contact Arrangement :
1 Form X (NO - DM)
-
Auxiliary Switch Contact Arrangement :
1 Form A, SPST-NO
Electrical Characteristics
-
Contact Current Rating (A):
500
-
Contact Switching Voltage (Max) (VDC):
1500
-
Coil Voltage Rating (VDC):
12
Body Features
-
Enclosure Type :
Hermetically Sealed
Contact Features
-
Contact Material :
Copper
Termination Features
-
Auxiliary Termination & Connection Type :
Wire Connector
-
Coil Termination & Connection Type :
Connector
-
Main Termination & Connection Type :
M6 Screw
Mechanical Attachment
-
Product Mounting Feature Type :
Mounting Plate, Screw Mount
-
Torque (Main) (in-lbs):
7 – 88.5
Packaging Features
-
Packaging Method :
Box & Carton